IESNA:LM-63-2002
[TEST]P941499
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-760-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23694
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3157.4 2911.5 2687.3 2478.5 2308.2 2235.1 2231.3 2269.7 2372.2 2590
2929.4 3326.5 3774.8 4266.6 4679.1 5051.8 5397.7 5780.6 6093.2 6428.8
6842.5 7115.3 7316.4 7575.2 7946.6 8699.8 9825.7 11243.6 12413.1 12258.1
10056.2 5392.5 1758.7 746.8 292 96.1 0
3157.4 2929.4 2706.5 2495.2 2324.8 2240.3 2241.6 2277.4 2378.6 2593.8
2926.8 3307.2 3756.8 4255.1 4668.8 5046.7 5384.8 5747.3 6074 6410.8
6816.9 7130.7 7347.2 7531.6 7915.9 8622.9 9693.8 11113 12364.4 12228.6
10247.1 5694.8 2022.5 777.5 326.6 116.6 0
3157.4 2937.1 2723.2 2520.8 2351.7 2255.6 2242.8 2265.9 2344 2509.3
2792.3 3172.8 3612.1 4082.2 4525.4 4923.7 5256.8 5561.6 5883.1 6249.4
6656.8 7096.1 7454.8 7732.7 8072.1 8647.3 9570.8 10961.8 12545 13180.3
11721.4 7609.7 3033.1 1355.2 598.2 213.9 0
3157.4 2933.2 2738.5 2549 2383.7 2287.7 2259.5 2276.1 2329.9 2451.6
2680.9 3006.2 3394.3 3818.3 4253.8 4709.8 5144 5509.1 5852.4 6227.7
6683.7 7139.7 7554.7 7927.4 8360.3 8902.2 9747.5 11128.3 13230.3 15298.9
15261.8 11268 5737.1 2709.1 1252.7 429.1 0
3157.4 2952.4 2775.7 2611.7 2461.9 2355.6 2315.8 2323.5 2364.5 2454.2
2616.9 2866.6 3200.9 3559.6 3937.4 4383.2 4902 5443.8 5922.8 6418.5
6897.6 7431.7 7995.3 8530.7 9130.2 9885.9 10950.3 12518.1 15022.2 18178.3
19311.9 15076 9796.2 5027.5 2177.5 677.6 0
3157.4 2949.9 2787.2 2623.3 2476 2364.5 2319.7 2329.9 2369.6 2456.7
2602.8 2846.1 3167.6 3521.2 3890.1 4325.6 4849.4 5400.2 5904.9 6423.6
6916.8 7449.6 8013.2 8578.1 9205.7 9985.8 11048.9 12596.2 15024.8 18110.5
19303 15302.8 9754 4949.3 2130.1 653.3 0
3157.4 2976.8 2829.5 2693.7 2565.6 2463.1 2410.6 2401.7 2440.1 2518.2
2643.8 2837.2 3083.1 3379 3745.3 4162.9 4706 5314.4 5979.2 6686.2
7397.1 8096.5 8756.1 9397.9 10076.7 10842.7 11707.3 12774.3 14142.3 15437.2
14644.4 10295.8 4412.7 1405.1 507.2 124.2 0
3157.4 3010.1 2893.5 2793.6 2698.8 2615.6 2561.8 2536.2 2552.8 2620.7
2730.9 2874.3 3063.9 3327.7 3687.7 4143.7 4689.3 5317 5998.4 6692.6
7353.6 7985 8585.8 9164.7 9686.1 10140.8 10498.1 10699.2 10532.7 9272.3
5894.6 2062.2 809.5 465 230.6 79.4 0
3157.4 3056.2 2978.1 2911.5 2852.5 2794.9 2759 2747.5 2759 2803.9
2879.4 2987 3147.1 3393.1 3721 4137.3 4640.7 5209.4 5789.6 6355.8
6877.1 7393.3 7821.1 8200.2 8478.2 8616.5 8565.3 8161.8 7056.4 4753.4
1966.2 844.1 577.7 406 260 112.7 0
3157.4 3101 3063.9 3037 3011.4 2992.2 2988.3 3005 3039.5 3102.3
3185.6 3295.7 3445.6 3672.3 3963.1 4346 4817.4 5349 5906.2 6485.1
7073.1 7653.3 8191.3 8655 9022.6 9166 8888.1 7817.3 5542.4 2500.3
1036.2 663.5 470.1 321.5 210.1 96.1 0
3157.4 3166.4 3171.5 3185.6 3200.9 3224 3258.6 3317.5 3398.2 3500.7
3632.6 3794 4018.1 4330.7 4739.3 5235 5796 6390.3 7007.7 7626.4
8239.9 8842 9408.1 9796.2 9871.8 9467 8392.4 6492.8 3756.8 1407.7
727.5 503.4 348.4 215.2 128.1 46.1 0
3157.4 3184.3 3207.3 3245.8 3279.1 3318.8 3372.6 3437.9 3528.8 3639
3770.9 3942.6 4169.3 4467.7 4828.9 5250.4 5712.8 6196.9 6699 7190.9
7661 8127.2 8523 8748.5 8651.1 8114.4 7033.3 5364.4 3057.5 1159.2
618.7 421.4 292 175.5 96.1 26.9 0
3157.4 3204.8 3252.2 3303.4 3359.8 3408.4 3475 3550.6 3630 3736.3
3854.2 3987.4 4160.3 4376.8 4629.1 4912.2 5220.9 5538.6 5863.9 6171.3
6459.5 6692.6 6813 6715.7 6321.2 5569.3 4530.5 3281.6 1863.7 855.6
521.3 368.9 261.3 170.4 101.2 34.6 0
3157.4 3229.1 3312.4 3398.2 3472.5 3530.1 3592.9 3641.6 3678.7 3714.6
3740.2 3759.4 3777.3 3786.3 3772.2 3709.4 3594.2 3454.6 3317.5 3116.4
2787.2 2365.8 1959.8 1621.6 1344.9 1125.9 955.5 822.3 709.6 613.5
516.2 431.7 351 262.6 167.8 61.5 0
3157.4 3265 3371.3 3475 3545.5 3591.6 3615.9 3624.9 3605.7 3572.4
3523.7 3452 3335.4 3184.3 2994.7 2784.6 2579.7 2383.7 2190.3 1995.6
1798.4 1619 1465.3 1314.2 1182.3 1067 970.9 887.7 807 726.3
631.5 540.5 435.5 325.3 190.9 75.6 0
3157.4 3295.7 3428.9 3523.7 3582.6 3601.9 3590.3 3569.8 3522.4 3454.6
3343.1 3168.9 2969.1 2778.2 2630.9 2509.3 2373.5 2217.2 2057.1 1907.2
1785.6 1720.2 1625.4 1494.8 1370.5 1257.8 1143.8 1032.4 933.8 839
730.1 611 472.6 334.3 194.7 93.5 0
3157.4 3321.3 3463.5 3551.9 3583.9 3573.7 3554.5 3510.9 3432.8 3311.1
3149.7 2978.1 2823.1 2687.3 2557.9 2431.1 2296.6 2154.5 2030.2 1936.7
1908.5 1900.8 1835.5 1727.9 1611.4 1492.2 1348.8 1207.9 1077.2 967.1
859.5 740.4 622.5 480.3 335.6 174.2 0
3157.4 3348.2 3494.3 3572.4 3578.8 3551.9 3517.3 3450.7 3330.3 3183
3051.1 2942.2 2825.6 2689.9 2538.7 2390.1 2235.1 2089.1 1954.6 1877.8
1852.2 1818.9 1779.2 1711.3 1593.4 1475.6 1373.1 1278.3 1205.3 1124.6
1023.4 915.8 799.3 662.2 518.8 308.7 0
3157.4 3364.9 3509.6 3567.3 3560.9 3521.2 3467.4 3375.1 3238.1 3115.1
3029.3 2946 2842.3 2707.8 2543.8 2355.6 2169.8 1994.3 1840.6 1772.7
1701 1652.3 1594.7 1471.7 1350.1 1256.5 1178.4 1122.1 1077.2 1006.8
937.6 832.6 714.7 599.5 463.7 275.4 0
3157.4 3371.3 3523.7 3572.4 3551.9 3509.6 3441.7 3322.6 3189.4 3090.8
3017.8 2942.2 2844.8 2720.6 2547.7 2335.1 2100.7 1890.6 1727.9 1647.2
1557.6 1476.9 1362.9 1227.1 1123.3 1043.9 981.2 928.6 872.3 807
758.3 657.1 535.4 438.1 336.9 169.1 0
3157.4 3390.5 3534 3575 3553.2 3504.5 3421.2 3300.8 3167.6 3075.4
3006.2 2923 2832 2698.8 2527.2 2315.8 2075 1838.1 1661.3 1542.2
1423.1 1336 1213 1111.8 1014.5 938.9 878.7 831.3 791.6 746.8
789 654.5 499.5 381.7 283.1 117.8 0
3157.4 3389.2 3536.5 3578.8 3555.7 3501.9 3427.7 3302.1 3165.1 3078
3006.2 2926.8 2838.4 2709.1 2541.3 2328.7 2086.6 1844.5 1656.2 1530.7
1411.5 1320.6 1200.2 1096.4 999.1 922.2 862 815.9 781.3 736.5
814.6 603.3 477.8 384.3 285.6 117.8 0
